IESNA:LM-63-2002
[TEST]P1559253
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]22CGTX-25-B2750-W2D-4000K
[LUMINAIRE]2X2 2500 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 4000K CCT WITH FROSTED SMOOTH LENS
[LAMP]4000K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2816
TILT=NONE
1 -1 1 37 5 1 1 2 2 0
1 1 25.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
957.2 957.2 955.1 950.1 944.1 934 921.9 908.8 892.7 875.6
857.5 835.4 812.2 788.1 763.9 735.7 708.6 678.4 645.2 614
580.7 545.5 508.3 475.1 434.8 397.6 358.3 319.1 278.8 241.6
202.3 164.1 127.8 90.6 56.4 24.2 0
957.2 956.2 954.1 949.1 942.1 933 920.9 907.8 892.7 874.6
856.5 834.4 813.2 789.1 762.9 735.7 707.6 677.4 647.2 614
580.7 546.5 509.3 474.1 435.8 396.6 358.3 318 278.8 240.5
202.3 164.1 126.8 91.6 56.4 24.2 0
957.2 956.2 953.1 948.1 941.1 932 920.9 907.8 891.7 874.6
856.5 834.4 812.2 788.1 762.9 734.7 707.6 677.4 645.2 615
580.7 546.5 510.3 474.1 435.8 398.6 359.3 320.1 280.8 242.6
203.3 166.1 129.8 92.6 57.4 26.2 0
957.2 957.2 954.1 949.1 943.1 933 921.9 908.8 893.8 875.6
856.5 836.4 813.2 790.1 763.9 736.7 708.6 679.4 647.2 617
581.7 548.5 512.3 475.1 436.8 400.6 361.3 322.1 283.8 244.6
205.3 168.1 130.8 93.6 58.4 26.2 0
957.2 957.2 955.1 950.1 944.1 934 922.9 909.9 894.8 877.6
858.5 837.4 815.2 790.1 764.9 736.7 709.6 679.4 648.2 617
583.8 547.5 511.3 476.1 437.8 399.6 361.3 322.1 282.8 245.6
206.3 169.1 130.8 93.6 60.4 27.2 0
